IESNA:LM-63-2002
[TEST]P1507084
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]08/11/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2606-849-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-827-U-T4LG
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 31W 80CRI 2700K FIXTURE w/ TYPE IV LOW GLARE DISTRIBUTION FIXTURE
[LAMP] (26) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 31.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]6.4%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3551.0
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 31.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 34 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
844.3 860.4 878.9 868.5 772.8 617.6 550.8 537.2 536.4 537.2 546.0 560.5 591.0 625.6 683.5 758.3 847.6 944.9 
1069.5 1220.7 1391.1 1561.6 1701.5 1823.0 1932.3 1884.9 1682.2 1412.9 774.4 291.1 139.9 83.6 49.9 28.9 14.5 3.2 
0.0 
844.3 865.2 879.7 871.7 775.2 621.6 550.8 536.4 533.9 537.2 544.4 561.3 591.8 629.6 687.5 761.5 854.8 952.1 
1067.9 1222.3 1395.2 1564.0 1700.7 1827.8 1943.6 1905.8 1710.4 1446.6 858.0 311.2 149.6 90.1 55.5 31.4 15.3 3.2 
0.0 
844.3 859.6 876.5 873.3 793.7 642.5 557.3 540.4 542.0 548.4 560.5 583.0 617.6 661.0 722.9 796.1 891.8 989.9 
1103.3 1244.8 1414.5 1589.8 1746.6 1887.3 2055.4 2085.1 1938.0 1692.7 1223.9 530.7 230.8 143.9 87.7 45.8 20.9 
3.2 0.0 
844.3 857.2 878.9 882.1 833.9 694.8 587.0 558.1 562.1 577.4 595.9 625.6 661.0 711.7 776.0 860.4 954.5 
1059.0 1175.6 1303.5 1457.1 1634.8 1815.7 2007.1 2234.7 2434.9 2406.0 2161.5 1838.2 1235.9 562.1 326.5 185.8 
83.6 36.2 4.0 0.0 
844.3 858.0 878.1 884.5 864.4 766.3 644.9 588.6 588.6 607.9 637.7 673.1 715.7 770.4 841.1 929.6 1024.5 
1123.4 1251.2 1381.5 1540.7 1716.0 1914.6 2131.8 2372.2 2623.9 2751.7 2489.6 1994.2 1477.2 806.5 317.6 191.4 
121.4 60.3 5.6 0.0 
844.3 858.8 877.3 889.4 870.1 781.6 657.0 595.9 595.1 613.6 641.7 681.1 726.1 776.0 849.2 937.6 1029.3 
1137.8 1256.9 1394.4 1549.6 1722.4 1910.6 2128.5 2352.9 2581.3 2725.2 2432.5 1914.6 1379.1 751.9 291.9 169.7 
111.8 45.8 5.6 0.0 
844.3 854.8 877.3 892.6 899.8 876.5 796.9 705.2 662.6 670.6 703.6 749.5 802.5 867.7 947.3 1035.7 1132.2 
1236.8 1348.5 1465.1 1570.5 1676.6 1781.2 1892.9 1913.0 1789.2 1564.0 1215.0 702.8 267.0 131.1 80.4 49.1 28.1 
12.1 1.6 0.0 
844.3 855.6 876.5 894.2 916.7 933.6 938.4 913.5 870.1 833.9 832.3 866.9 918.3 995.5 1084.8 
1179.7 1271.3 1368.6 1449.0 1518.2 1566.4 1603.4 1575.3 1426.5 1202.2 931.2 585.4 308.0 145.5 94.1 70.0 53.9 
37.8 22.5 10.5 0.8 0.0 
844.3 850.8 866.0 886.2 911.1 946.5 984.3 1029.3 1064.7 1093.6 1118.5 1149.1 1192.5 1257.7 1337.3 
1417.7 1504.5 1575.3 1617.9 1642.8 1658.1 1601.0 1422.5 1162.0 903.8 611.9 322.5 150.4 109.4 91.7 78.8 63.5 
44.2 32.2 15.3 0.8 0.0 
844.3 850.8 863.6 879.7 907.9 947.3 989.9 1038.9 1095.2 1153.9 1219.9 1292.2 1370.2 1448.2 1527.0 
1589.8 1633.2 1652.5 1636.4 1623.5 1596.2 1486.0 1314.8 1112.1 870.9 582.2 353.8 233.2 145.5 107.8 84.4 60.3 
38.6 25.7 11.3 0.8 0.0 
844.3 846.7 859.6 869.3 890.2 921.5 958.5 998.7 1038.9 1081.6 1133.0 1182.9 1236.8 1294.7 1339.7 
1379.9 1396.0 1383.1 1370.2 1355.8 1361.4 1349.3 1295.5 1207.8 1034.1 731.0 492.1 305.6 182.5 131.9 95.7 56.3 
34.6 19.3 6.4 0.8 0.0 
844.3 845.9 854.0 861.2 881.3 907.9 940.0 968.2 993.9 1021.2 1047.8 1074.3 1104.9 1125.8 1145.9 
1156.3 1158.8 1142.7 1123.4 1107.3 1120.2 1131.4 1112.9 1057.4 935.2 706.0 516.3 333.7 204.2 144.7 103.7 61.1 
39.4 20.1 5.6 0.8 0.0 
844.3 847.6 850.8 858.0 868.5 890.2 912.7 925.6 932.0 936.0 928.0 925.6 918.3 911.1 904.6 
898.2 898.2 889.4 877.3 864.4 868.5 883.7 884.5 860.4 776.0 596.7 458.4 311.2 211.5 156.0 115.8 74.0 
44.2 23.3 7.2 0.8 0.0 
844.3 841.9 839.5 838.7 833.1 822.6 797.7 752.7 694.8 636.9 589.4 557.3 526.7 499.4 475.2 458.4 456.7 464.8 
472.0 459.2 437.4 411.7 364.3 314.4 268.6 230.0 206.7 177.7 148.8 127.9 105.3 74.8 53.1 34.6 16.1 0.0 0.0 
844.3 835.5 825.0 806.5 763.1 687.5 592.6 524.3 495.3 479.3 466.4 449.5 427.0 402.9 378.7 360.3 347.4 339.3 
328.1 307.2 277.4 248.5 216.3 191.4 175.3 156.8 142.3 128.7 113.4 98.9 81.2 62.7 40.2 25.7 11.3 0.0 0.0 
844.3 833.9 812.2 763.1 659.4 530.7 471.2 459.2 461.6 467.2 464.8 453.5 428.6 402.9 379.5 357.0 333.7 309.6 279.8 
249.3 221.1 197.0 180.1 165.7 152.0 139.1 127.1 115.8 104.5 89.3 75.6 57.1 40.2 24.1 9.6 0.8 0.0 
844.3 829.1 797.7 702.8 545.2 458.4 443.1 451.1 465.6 479.3 481.7 467.2 445.5 420.6 396.4 374.7 353.8 324.1 291.1 
257.3 226.8 202.6 185.0 170.5 157.6 146.4 135.9 123.0 102.9 86.0 74.0 65.9 57.1 42.6 22.5 3.2 0.0 
844.3 830.7 780.8 640.1 481.7 435.8 438.3 455.9 476.8 491.3 495.3 483.3 462.4 441.5 418.1 389.2 360.3 331.3 302.4 
269.4 239.6 215.5 197.0 181.7 168.9 154.4 129.5 114.2 104.5 93.3 86.8 92.5 101.3 99.7 74.8 8.8 0.0 
844.3 827.5 761.5 583.0 446.3 427.8 439.1 460.0 480.9 497.0 502.6 492.9 479.3 462.4 440.7 407.7 373.1 337.7 303.2 
269.4 232.4 204.2 183.3 168.1 154.4 131.1 116.6 107.8 98.1 89.3 89.3 102.9 125.4 119.8 90.1 1.6 0.0 
844.3 822.6 747.8 543.6 434.2 423.8 439.1 460.0 481.7 498.6 504.2 499.4 492.1 480.9 464.0 432.6 395.6 352.2 309.6 
266.2 225.2 189.8 169.7 155.2 137.5 116.6 106.9 97.3 86.8 81.2 83.6 98.9 107.8 119.0 80.4 1.6 0.0 
844.3 823.4 742.2 529.1 427.8 422.2 439.9 460.8 480.9 499.4 504.2 500.2 497.8 492.1 477.7 455.1 419.8 372.3 314.4 
256.5 205.1 173.7 160.0 154.4 130.3 113.4 103.7 95.7 89.3 83.6 85.2 94.1 95.7 106.1 58.7 1.6 0.0 
844.3 824.2 747.0 532.3 428.6 423.8 439.9 460.0 480.9 500.2 505.0 501.0 497.8 494.5 484.1 460.8 428.6 379.5 319.2 
253.3 202.6 171.3 158.4 158.4 132.7 110.2 102.1 98.1 92.5 86.8 87.7 91.7 94.1 103.7 59.5 1.6 0.0 
